1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot/Hand Actuator

Foot/Hand Actuator
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,931.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The air operated switch system offers enhanced safety in hazardous areas by allowing remote operation of electrical circuits.
The actuator is a bellows which, when compressed moves air down the air tubing to the switch element. This compressed air then expands a bellows in the switch, which operates the electrical contacts.
When used in wet environments or where electrical switching would be dangerous due to arcing, the switch and all electrical wiring can be located outside the hazardous area giving the operator total electrical isolation for the equipment.
Such applications include: Battery charging rooms, laboratories, garages, or wherever explosive gases, vapours or powders may exist.

When assembled the air switch and actuator form a sealed system, therefore temperature variation will cause pressure changes, which can in extreme cases affect the performance of the switch. To prevent this the total volume of the system must be kept below a critical value for a given temperature range and, to this end, a maximum length of air tubing (and hence volume) can be given for any combination of switch and actuator.
The additional data tables give these lengths in metres; for moderate and extreme temperatures.
An air actuator, for foot or hand operation, moulded in PVC complete with bayonet action mounting plate and 2 m of PVC tube 3 mm bore, 6 mm O.D.
Suitable for use with all air-operated switch elements.

 
Part Number
316-945SALE
335-397SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFor Use With

฿ 2,643.73

฿ 1,762.57

FOOT HAND ACTUATOR 1 Piece(s) 3 Day(s) 10Air Operated Switch

฿ 1,931.03

฿ 1,287.42

FOOT HAND ACTUATOR 1 Piece(s) 8 Day(s) 10Foot Switch

Loading...

  1. 1

Basic Information

Accessory Type Bellow