1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Foot Switch

General Purpose Foot Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,773.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose foot switch from RS Pro
Supplied with 2m cable

 
Part Number
218-4245SALE
316-901SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Height Contact Configuration Case Material Dimensions Contact Current Rating Contact Voltage Rating DC

฿ 2,838.55

฿ 1,892.46

FRONT HINGED 1 Piece(s) 3 Day(s) 1065mm27mmSingle Pole Double Throw (SPDT)Thermoplastic90 x 65 x 27mm3 A @ 250 V ac24V

฿ 2,773.44

฿ 1,849.05

LIGHT DUTY 1 Piece(s) 8 Day(s) 1066mm24mmSPDTMild Steel90 x 66 x 24mm3 A @ 250 V ac, 3 A @ 30 V dc30V

Loading...

  1. 1

Basic Information

Length 90mm IP Rating IPX2 Contact Material Silver
Standards Met 2014/35/EU, EN 60950 Colour Black, Grey Contact Voltage Rating AC 250V
Switch Environment General Purpose Switch Operation Momentary