1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Interlock with Metal Shaft

DOOR INTERLOCK

Door Interlock with Metal Shaft
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,495.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high quality, durable back of panel mount isolator complete with handle and shaft. The switch is back of panel mount, either 35mm din rail or two screw fixing. The handle is interlocked ensuring removal only in the off position, and is padlockable in the off position. The shaft is hexagonal for rigidity, 8mm across the flats and is supplied at 282mm length. Maximum panel thickness is 3mm.
DIN rail mount
Metal shaft 282mm (3 pole) and 94mm (6 pole) in length
All switch ratings at AC22
2 rear hole mounting or 35mm DIN rail mount
Maximum panel thickness 3mm
Depth behind panel 355mm
Padlockable

 
Part Number
466-160 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,495.09

฿ 2,996.88

DOOR INTERLOCK 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Dimension width(mm) 190mm Voltage Rating 750 V Length 280mm
Maximum Operating Temperature +40°C IP Rating IP65 Mounting Type DIN Rail
Terminal Type Screw Number of Poles 3 Accepts Padlocks Yes
Depth 130mm Switch Rating 6 kV Handle Colour Red
Electrical Phase 3 Power Rating 55 kW Maximum Current 125 A

Please check the type/dimensions/specifications of the part 466-160 in the Door Interlock with Metal Shaft series.