1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Boxed Isolators (860-9529)

BOXED ISOLATORS

Boxed Isolators (860-9529)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro high quality range of boxed isolator switch disconnectors for use with low voltage switchgear such as power distribution, load isolation and motor start/stop. The RS Pro range comes in 3, 4 and 6 pole versions and has a power output available up to 90 kW.
Interlocking lid ensures removal in the OFF position only
Easy access and switch removal
Padlockable handles
Flame retardant material
Maximum voltage 750V
ABS, metal clad, diecast and stainless steel versions available

 
Part Number
860-9529 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSVoltage Rating Maximum Operating Temperature Mounting Type Depth Switch Rating Handle Colour Electrical Phase Maximum Current Auxiliary Contacts Available

฿ 1,915.60

฿ 1,277.13

BOXED ISOLATORS 1 Piece(s) 3 Day(s) 10690 V+40°CPanel Mount74mm5 kARed-20 A-

Loading...

  1. 1

Basic Information

Dimension width(mm) 100mm Length 125mm Minimum Operating Temperature -25°C
IP Rating IP65 Number of Poles 3 Accepts Padlocks Yes
Power Rating 11 kW

Please check the type/dimensions/specifications of the part 860-9529 in the Boxed Isolators series.

Products with similar specification

Part Number
466-172
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSVoltage Rating Maximum Operating Temperature Mounting Type Depth Switch Rating Handle Colour Electrical Phase Maximum Current Auxiliary Contacts Available

฿ 1,882.59

1 Piece(s) 8 Day(s) 10690 V ac+80°CDIN Rail70mm30 kA-332 AYes