1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Pole Panel Mount Non Fused Isolator Switch

3 Pole Panel Mount Non Fused Isolator Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,064.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro high quality range of panel mount switch disconnectors for use with low voltage switchgear such as power distribution, load isolation and motor start/stop.
All switch ratings at AC22
Maximum panel thickness 3mm
Depth behind panel 102min/117max mm
Dimensions 72(H)x50(W) mm
Actuator dimensions 64x64x32mm

 
Part Number
466-138SALE
466-144SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width
(mm)
Length Depth Power Rating Maximum Current

฿ 2,912.68

฿ 1,941.88

PANEL MOUNT PADLOCKABLE 1 Piece(s) Same day 10125mm175mm90mm22 kW63 A

฿ 2,064.77

฿ 1,376.58

PANEL MOUNT PADLOCKABLE 1 Piece(s) Same day 10100mm125mm70mm15 kW40 A

Loading...

  1. 1

Basic Information

Voltage Rating 750 V Maximum Operating Temperature +40°C IP Rating IP65
Mounting Type Panel Mount Terminal Type Screw Number of Poles 3
Accepts Padlocks Yes Switch Rating 6 kV Handle Colour Red
Electrical Phase 3