1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schneider Harmony XVU Modular Signal Tower

MODULAR SIGNAL TOWER

Schneider Harmony XVU Modular Signal Tower
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,031.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Harmony XVU series is a modular beacon tower ideally suited for automotive, machine tooling, material handling and electronic equipment industries. They are 360° visual and audible signalling units that come with a combination of innovative features and offer high performance. The Harmony XVU is also simple and easy to assemble, without the need for any tools. They offer convenient mounting options with direct mounting, pole mounting and three-in-one adjustable wall mounting. These signal towers also offer good resistance to dust and water and are UL/CSA compliant. The illuminated units are rated to IP65 and are resistant to cutting oil while the audible units are rated to IP54.
• True colour and homogeneity light
• Improved visibility
• LED super-bright flash with long life performance

 
Part Number
XVUC23
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,031.38

MODULAR SIGNAL TOWER 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Range Harmony Series Harmony XVU IP Rating IP65
Supply Voltage 24 V ac/dc Component Type Beacon Current Type DC
Height 50mm Base Diameter 60mm Lens Colour Green
Light Effect Steady Bulb Type LED Lamp Included Yes
Maximum Temperature +50°C Minimum Temperature -25°C

Please check the type/dimensions/specifications of the part XVUC23 in the Schneider Harmony XVU Modular Signal Tower series.