1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Schneider XVC6 Pre-Configured Signal Tower

CONFIGURED SIGNAL TOWER

Schneider XVC6 Pre-Configured Signal Tower
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,950.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Schneider XVC6 series is a monolithic pre-cabled signal tower designed for semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector.
60mm diameter, suitable for use in semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector
Steady or Flashing super-bright LED illumination
Flashing function can be selected by wiring
Base mounted or mounted on support tube with bracket
Pre-cabled, ready to use and install
Simple and safe fixing
For products equipped with a buzzer, the type of signal (continuous or intermittent) can be reversed by modifying the cable connections

 
Part Number
XVC6B3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,950.75

CONFIGURED SIGNAL TOWER 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Light Source LED Range Harmony Mounting Style Tube
Supply Voltage 24 V ac/dc Height 508.3mm Base Diameter 60mm
Lens Colour Red/Green/Orange Light Effect Steady Maximum Temperature +50°C
Number of Light Elements 3 Sounder Component No Sounder Component Connection Type Cable
Connection Cable Length 600mm Current Consumption 75mA

Please check the type/dimensions/specifications of the part XVC6B3 in the Schneider XVC6 Pre-Configured Signal Tower series.