1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HMISCU HMI Controller

HMISCU - HMI CONTROLLER

HMISCU HMI Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,692.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magelis SCU controller delivers adequate functionality for control of small machines and simple processes, while saving up to 30% in installation and ownership costs.

The integrated design of Magelis SCU delivers maximum functionality while keeping installation easy. Especially suitable for small machines and simple processes control, its state-of-the-art display provides a crystal-clear readability.

Magelis SCU consists of:
- Modular STU screen, and the flexible mechanical mounting system Ø 22mm hole
- Rear module with cheap and powerful electronic embedding I/O and full set of communication ports
State of the art display
Rich communication capabilities
Easy machine maintenance and upgrade

 
Part Number
HMIS85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,692.50

HMISCU - HMI CONTROLLER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Dimension width(mm) 129.4mm Dimension depth(mm) 32.8mm Length 163mm
Dimensions 163 x 129.4 x 32.8 mm Manufacturer Series HMIS Display Type TFT
Backlighting Yes Display Colour Colour Display Size 5.7 in
Display Resolution 320 x 240pixels Product Range Magelis SCU

Please check the type/dimensions/specifications of the part HMIS85 in the HMISCU HMI Controller series.