1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Selector Switches XB4-B

Rotary Selector Switches XB4-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 453.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A complete selector switch manufactured to a high industrial quality. The switches have a high degree of protection, allowing them to be function even in demanding conditions. Within the range, switches are available with 2 or 3 switching positions, in various colours.
Standard handle selector switches
Screw clamp terminal connections
Silver alloy contacts
Supplied with contact blocks
Short circuit protection

 
Part Number
XB4BD25
XB4BD41
XB4BK134B5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSIP Rating Cutout Diameter Contact Configuration Maximum DC Voltage Illuminated Actuator Type Number of Positions Maximum AC Voltage Maximum Current Switch Actuation Angle of Throw

฿ 462.50

ROTARYSWITCHES 1 Piece(s) Same day -IP69, IP69K, IP67 conforming to IEC 6052922 mm1 NO + 1 NC---2--Stay Put90°

฿ 453.25

SELECTOR SWITCHES XB4-B 1 Piece(s) 60 Day(s) -IP67, IP69, IP69K22.5 mmNO24VYesKnob224V550 mA @ 125 V dc, 6 A @ 120 V acSpring Return90°

฿ 915.75

SELECTOR SWITCHES XB4-B 1 Piece(s) 60 Day(s) 10IP66, IP67, IP69, IP69K22.5 mmNO/NC24VYesKnob324V550 mA @ 125 V dc, 6 A @ 120 V acStay Put45°

Loading...

  1. 1

Basic Information

Series Harmony XB4 Terminal Type Screw