1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

XAL Pushbutton Enclosures for Harmony 5, 22mm Switches

XAL Pushbutton Enclosures for Harmony 5, 22mm Switches
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Harmony XAL series from Schneider are an empty enclosure designed for use with XB5 plastic push buttons, pilot lights, selector switches, mushroom head operators, legend plates and accessories.
For normal environments, CSA approved and UL Listed
Polycarbonate housing
Light grey base with either a dark grey or yellow lid
Stainless steel lid mounting screws

 
Part Number
XALD01
XALD02
XALD03
XALD04
XALD05
XALK01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeries Length Colour Dimensions L x W x H CAD Drawing Number of Cutouts Enclosure Marking

฿ 370.00

PUSHBUTTON ENCLOSURES 1 Piece(s) Same day 10Harmony XALD68mmGrey68 x 68 x 53 mm3D CAD Model1None

฿ 504.13

PUSHBUTTONENCLOSURES 1 Piece(s) Same day -Harmony XALD106mmGrey106 x 68 53 mm3D CAD Model2-

฿ 837.13

PUSHBUTTONENCLOSURES 1 Piece(s) Same day -Harmony XALD136mmGrey136 x 68 x 53 mm-3-

฿ 1,040.63

PUSHBUTTONENCLOSURES 1 Piece(s) 60 Day(s) -Harmony XALD166mmGrey166 x 68 x 53 mm-4-

฿ 1,040.63

PUSHBUTTONENCLOSURES 1 Piece(s) 2 Day(s) -Harmony XALD196mmGrey196 x 68 x 53 mm-5-

฿ 508.75

PUSHBUTTON ENCLOSURES 1 Piece(s) Same day -Harmony XALK68mmYellow68 x 68 x 53 mm-1-

Loading...

  1. 1

Basic Information

Dimension width W(mm) 68mm Material Plastic Depth 53mm
Protection function (environmentally resistant) IP66, IP67, IP69, IP69K Minimum Operating Temperature -40°C Cutout Diameter 22mm
Maximum Operating Temperature +70°C