1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thalassa Wall Mounting Enclosures

Thalassa Wall Mounting Enclosures
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,107.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Schneider Electric range of Thalassa PLM polyester Monobloc wall mounting enclosures are suitable for indoor or outdoor use. The lightweight wall boxes have double insulation (Class II) protection and can be used in a large temperature range.
• Large 180° door opening
• IP66 rating meaning the enclosures are dust tight and give protection against powerful jets of water and heavy seas
• Self-extinguishing material and insulator
• Lightweight gives an easy installation
• Reversibility for installation right or left door opening
• No electrical contact risk
• Resistance to harsh atmospheres

Part Number
NSYPLM64G
NSYPLM108G
NSYPLM3025G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimensions L x W x H Depth Door Lock Type External Mounting Type Hazardous Area Certification For Protection Of

฿ 7,088.75

MOUNTING ENCLOSURES 1 Piece(s) 60 Day(s) 10436mm647mm647 x 436 x 250mm250mmDouble Bar--Instrumentation

฿ 23,055.00

MOUNTING ENCLOSURES 1 Piece(s) 60 Day(s) 10852mm1056mm1056 x 852 x 350mm350mm4-Point Lock, Double Bar-ATEX-

฿ 3,107.13

MOUNTING ENCLOSURES 1 Piece(s) 60 Day(s) 10255mm308mm308 x 255 x 160mm160mmDouble BarBracket--

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP66 Series Thalassa PLM Colour Grey
Material PET Transparent Door No Chassis plate No
Gland plate No Fixing Kit No RAL Code RAL 7035