1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thalassa PC plastic industrial casing, IP66 (Part Number)

Thalassa PC plastic industrial casing, IP66
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,007.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Thalassa TBP series from Schneider Electric is a range of multi-purpose polycarbonate wall mounting enclosures with an electrical insulation class II. The enclosures have a rounded design which helps increase the boxes robustness.
• IP66 protection meaning the enclosures are dust tight and protect against powerful jets of water and heavy seas
• External mechanical impact resistance of IK08 (joules 5) meaning the wall box is protected against a 1.7kg object dropped from 29.5 cm in height
• Usage temperature of -25° C to +80° C
• Halogen free
• Self-extinguishing provides you with the added safety regarding fire protection
• Various plugs in body shell for attaching accessories
• Multiple wall-mounting methods: directly by the holes on the base of the case, by channels outside the sealed area, by fixing wrap-over clamps

 
Part Number
NSYTBP11116
NSYTBP19168
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimensions L x W x H Depth RAL Code Internal Mounting Type

฿ 2,385.00

PLASTIC INDUSTRIAL CASING 5 Piece(s) 60 Day(s) 10116mm116mm116 x 116 x 62mm62mm-Mounting Bosses

฿ 1,007.00

PLASTIC INDUSTRIAL CASING 1 Piece(s) 60 Day(s) 10164mm192mm192 x 164 x 87mm87mmRAL 7035-

Loading...

  1. 1

Basic Information

Protection function (environmentally resistant) IP66 Series Thalassa TBP Colour Grey
Material Polycarbonate CAD Drawing 3D CAD Model Transparent Door No
Chassis plate No Gland plate No Fixing Kit No
External Mounting Type Knockouts