1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wireless XB5R Component Transmitters

COMPONENT TRANSMITTERS

Wireless XB5R Component Transmitters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,095.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

XB5R series push buttons transmitters.
Mounting Diameter: 22 mm
Mechanical Life: 1000000 cycles

 
Part Number
ZB4RTA3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,095.13

COMPONENT TRANSMITTERS 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Button color Other Series Harmony XB4 Cutout Diameter 22mm
Push Button Style 1 Flush 1 Extended, Flush Wireless Push Button Actuation Green, I/O, Red, Transmitter Push Button Shape Round
CAD Drawing 3D CAD Model Push Button Material Metal Body/Fixing Collar Included No
Push Button Marking I/O

Please check the type/dimensions/specifications of the part ZB4RTA3 in the Wireless XB5R Component Transmitters series.