1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pendant Station Enclosure Harmony XACA

CONTROL STATION ACCESSORIES

Pendant Station Enclosure Harmony XACA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of Schneider accessories from the Harmony XAC series for use with pendant control stations.
Suitable for all station types

 
Part Number
XACA08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,070.00

CONTROL STATION ACCESSORIES 1 Piece(s) 2 Day(s) 10

Loading...

  1. 1

Basic Information

Series Harmony XACA Width 80mm Length 560mm
For Use With XAC A Operating Heads Depth 70mm IP Rating IP65
Minimum Operating Temperature -25°C Cutout Diameter 22mm Maximum Operating Temperature +70°C
Enclosure Material Polypropylene Enclosure Colour Yellow Number of Cutouts 8
Cable Termination Type Screw Clamp

Please check the type/dimensions/specifications of the part XACA08 in the Pendant Station Enclosure Harmony XACA series.