Industrial Duty Metal Foot Switch

Brand :
SCHNEIDER

Caution

    Product Description

    XPE Metal Footswitches
    Metal housed footswitches, with or without protective guard cover. The guarded cover types are strongly recommended in high risk areas where accidental starting of the machine, either by human action or falling objects can occur. Footswitches featuring 2 step contact operation are ideal for applications involving 2 speed machines. The first step (6mm travel) operates one set of NC + NO contacts before the second step operates the other NC + NO contacts during full actuator travel (12mm). The trigger action types enable locking of the pedal in rest position, positive action is required before the pedal can be depressed.

    Available with or without trigger mechanism in 1 or 2 step configurations
    Large surface area of pedal assures stability of foot and operator comfort
    High and wide protective cover accommodates both large size and safety boots
    Can be fixed to the floor or on a support for improved stability
    Blue IP66 metal housing

    Voltage Rating AC-15 240V 3A
    DC-13 250V 0.27A (IEC/EN 60947-5-1)
    Insulation Voltage 300V
    Withstand Voltage 6kV (IEC/EN 60947-1, IEC60664)
    Resistance ≤25mΩ (IEC 60255-7 cat3)
    Mechanical Life 5 million operations
    Operating Temperature -25° to +70°C
    Cable Entries Metal Types 2 x PG16
    Connection Screw Clamp Terminals – 2.5mm2 max.
    Approvals
    CSA

    //media.rs-online.com/t_line/L827108-01.gif
    Industrial Duty Footswitches
    A range of robust footswitches suited for industrial environments issuing start and normal stop instructions to many types of machines. They allow the operator greater freedom of movement.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat