1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Pole Contactors, DC Controlled (LC1D093BD)

3 POLE CONTACTORS

3 Pole Contactors, DC Controlled (LC1D093BD)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Built-in coil suppression
3 N/O poles
Auxiliary contact configuration one N/O, one N/C
Operating time closing 12 to 22 ms
Operating time opening 4 to 19 ms

 
Part Number
LC1D093BD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSContact Voltage Rating Contact Current Rating Normal State Configuration Width Length Terminal Type Depth Power Rating Minimum Operating Temperature Maximum Operating Temperature Coil voltage

฿ 2,076.63

฿ 1,465.89

3 POLE CONTACTORS 1 Piece(s) 75 Day(s) -690 Vac16 A3 N/O45mm99mmCage Clamp84mm4 kW-5°C+60°C24 Vdc

Loading...

  1. 1

Basic Information

Number of Poles 3 Range TeSys D Series LC1D
Number Of Auxiliary Contacts 2

Please check the type/dimensions/specifications of the part LC1D093BD in the 3 Pole Contactors, DC Controlled series.

Products with similar specification

Part Number
LC1D09G7
LC1D326BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSContact Voltage Rating Contact Current Rating Normal State Configuration Width Length Terminal Type Depth Power Rating Minimum Operating Temperature Maximum Operating Temperature Coil voltage

฿ 901.88

1 Piece(s) 60 Day(s) -690 V ac/dc9 A3NO45mm77mmScrew86mm---110 V ac

฿ 2,363.38

1 Piece(s) 60 Day(s) 10300 V dc, 690 V ac32 A3NO101mm45mmLug Ring85mm15 kW-5°C+60°C24 V dc