Tesys D LC1D 4 Pole Contactor, 2NO/2NC

Brand :
Schneider Electric

Caution

    Product Description

    Schneider Electric LC1D TeSys D Contactors
    TeSys D Contactors from Schneider Electric combine long mechanical and electrical life to offer a high reliable contactor. The range has been designed for integration in control systems and can be used to create motor starters for any type of application. The TeSys D contactors offer quick simple setup while maintaining compliance with international standards.

    Features and Benefits
    • Built-in auxiliary contacts for added switching capability
    • Screw connections: IP20 finger-safe terminals with both North American and International terminal markings
    • Can be panel mounted with screws or DIN Rail mounted
    • Bidirectional peak limiting diode suppressor to protect the coil
    • Easily installed accessories
    • Flexible control circuit to suit a wide range of applications

    What does the utilisation category AC1 and AC3 mean for the TeSys contactors?
    Contactor utilisation categories define the current making and breaking values, based on the type of load to be controlled and the operating cycle conditions.
    AC-1: This applies to all AC devices with a power factor of at least 0.95. Example of use: resistive load, heating, distribution.
    AC-3: This applies to squirrel cage motors where breaking occurs while the motor is running. Example of use: all squirrel cage motors, lifts, escalators, conveyors, bucket elevators, compressors, pumps, mixers, air conditioning units.

    What accessories are available?
    • Auxiliary contact blocks with serrated wiping action
    • Front mount dust tight auxiliary contact blocks
    • Pneumatic time delay blocks
    • Transient voltage surge suppressors
    • Interface modules and electronic timers
    • Mechanical latching blocks

    Is the TeSys D range a double break pole type contactor?
    Yes the Tesys D range uses linear translation movement that provides double breaking of the poles.

    Schneider Electric LC1D128E7 Contactor
    The Schneider Electric LC1D128E7 model is a 4 pole contactor featuring a 48 V ac operating coil, with an AC-3 full load current rating of 12 A.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat