1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breaker GV3L

MOTOR CIRCUIT BREAKER - GV3L

Motor Circuit Breaker GV3L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,555.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thanks to its new power terminals, this range of GV3 magnetic circuit-breakers assures improved reliability of connections and is designed to maintain a constant tightening force which assures a strong, safe and long lasting connection in the most demanding environments.
Control and protection of motors from 5.5 kW to 30 kW
High breaking capacity:50 kA/400 V from 40 to 65 A and 100 kA/400 V from 25 to 32 A
3-position, padlockable, rotary knob
Trip test button on front face
Sealable flap for protection of thermal setting

Part Number
GV3L50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,555.63

MOTOR CIRCUIT BREAKER - GV3L 1 Piece(s) 2 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension width(mm) 55mm Range TeSys
Number of Poles 3P Series GV3 Voltage Rating 690V ac
Breaking Capacity at Maximum Voltage Rating 5 kA

Please check the type/dimensions/specifications of the part GV3L50 in the Motor Circuit Breaker GV3L series.