1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GB2 Thermal Magnetic Circuit Breakers

GB2 Thermal Magnetic Circuit Breakers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 971.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN rail mounted, mechanically reset protection devices.
Short circuit and overload protection for control circuits and associated industrial equipment, e.g. solenoid valves, electric brakes and transformers, etc
Rated operational voltage of 415V
74mm high; depth 67mm (1P) 70mm (2P)

Part Number
GB2CB08
GB2CB09
GB2CB16
GB2CD06
GB2CD12
GB2DB07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Number of Poles Voltage Rating Dimensions Breaking Capacity at Maximum Voltage Rating

฿ 971.25

GB2 THERMAL CIRCUIT BREAKERS 6 Piece(s) 60 Day(s) 3A15mm82mm1P-74 x 15 x 82mm1 (dc) kA, 10 (ac) kA

฿ 971.25

GB2 THERMAL CIRCUIT BREAKERS 6 Piece(s) 60 Day(s) 4A15mm82mm1P-74 x 15 x 82mm1 (dc) kA, 6 (ac) kA

฿ 971.25

GB2 THERMAL CIRCUIT BREAKERS 6 Piece(s) 60 Day(s) 10A15mm82mm1P-74 x 15 x 82mm1.5 kA

฿ 1,688.13

GB2 THERMAL CIRCUIT BREAKERS 6 Piece(s) 2 Day(s) 1A15mm82mm1P + N250V ac74 x 15 x 82mm1 (dc) kA, 50 (ac) kA

฿ 1,688.13

GB2 THERMAL CIRCUIT BREAKERS 1 Piece(s) 60 Day(s) 6A15mm82mm1P + N250V ac74 x 15 x 82mm1 (dc) kA, 1.5 (ac) kA

฿ 1,688.13

GB2 THERMAL CIRCUIT BREAKERS 3 Piece(s) 60 Day(s) 2A30mm85mm2P-74 x 30 x 85mm1 (dc) kA, 15 (ac) kA

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Series GB2 Length 74mm
Mounting Style DIN Rail Mount CAD Drawing 3D CAD Model