1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breakers TeSys GV2 (GV1L3)

SCHNEIDER ELECTRIC

Motor Circuit Breakers TeSys GV2 (GV1L3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standards: BS5424 Part 1/IEC947, VDE 0660, NFC63 110.
The GV2 series offers short circuit and overload protection in built within one device
Can be used for disconnection
Single phase sensitivity
Built and tested to IEC947, EN60947
Lockable in the off position
Auxiliaries are available to signal all types of faults

 
Part Number
GV1L3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width
(mm)
Dimension depth
(mm)
Range Number of Poles Series Length Accessory Type For Use With Voltage Rating Dimensions CAD Drawing Terminal Contact Type Current Range

฿ 1,480.00

SCHNEIDER ELECTRIC 1 Piece(s) 60 Day(s) 10----GV1L--------

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) -

Please check the type/dimensions/specifications of the part GV1L3 in the Motor Circuit Breakers TeSys GV2 series.

Products with similar specification

Part Number
GV2MCK04
GV2ME04
GV2ME10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDimension width
(mm)
Dimension depth
(mm)
Range Number of Poles Series Length Accessory Type For Use With Voltage Rating Dimensions CAD Drawing Terminal Contact Type Current Range

฿ 693.75

1 Piece(s) 60 Day(s) 10------EnclosureGV2 K04, GV2ME Series-----

฿ 1,341.25

1 Piece(s) 2 Day(s) -44.5mm78.2mmTeSys3PGV2M89mm--690 V89 x 44.5 x 78.2 mm3D CAD ModelScrew0.4 → 0.63 A

฿ 1,341.25

1 Piece(s) Same day -45 mm78.5 mmTeSys3PGV2M89 mm--690 V89 x 45 x 78.5 mm-Screw4 → 0.63 A