1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys 500 V Motor Protection Circuit Breaker, 3P Channels, 20 tp 25 A, 4 kA

PROTECTION CIRCUIT BREAKERS

TeSys 500 V Motor Protection Circuit Breaker, 3P Channels, 20 tp 25 A, 4 kA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,543.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GV2ME motor circuit-breakers are 3-pole thermal-magnetic circuit-breakers specifically designed for the control and protection of motors. These circuit-breakers are designed for connection with spring terminal connections., these ensure secure, permanent and durable clamping that is resistant to harsh environments, vibration and impact and is even more effective when conductors without cable ends are used. Each connection can take two independent conductors.
Spring terminal connections
Push button control
Can be used for disconnection

Part Number
GV2ME223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,543.75

PROTECTION CIRCUIT BREAKERS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension width(mm) 44.5mm Dimension depth(mm) 78.2mm
Range TeSys Number of Poles 3P Series GV2M
Length 89mm Voltage Rating 500 V Breaking Capacity 4 kA
Dimensions 89 x 44.5 x 78.2 mm Terminal Contact Type Cage Clamp Current Range 20 → 25 A

Please check the type/dimensions/specifications of the part GV2ME223 in the TeSys 500 V Motor Protection Circuit Breaker, 3P Channels, 20 tp 25 A, 4 kA series.