1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acti9 Vigi iDPN N RCBOs

Acti9 Vigi iDPN N RCBOs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

iDPN Vigi is a range of residual current devices that integrates MCB and RCD functions and provides protection against overcurrents and insulation faults
VisiSafe green strip indicates the safe position of contacts for complete operator safety
Double visiTrip red indicator allows easy detection if the fault comes from short circuit, overload or due to an isolation fault

 
Part Number
A9D31610
A9D31620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)

฿ 3,000.00

RCBO ACTI9 IDPN N 1P+N 10A 30M 1 Piece(s) 60 Day(s) 1010

฿ 6,012.50

RCBO ACTI9 IDPN N 1P+N 20A 30M 1 Piece(s) 60 Day(s) 1020

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 1 Range Acti 9
Series iDPN Rated AC Voltage 220-240 V Breaking Capacity 6000 A
Mounting Style Clip-on, DIN rail Trip Sensitivity 30mA Curve Code C