(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This range of supplementary protectors are used in direct current circuits (Industrial control and automations, transport, renewable energy).They combine the following functions of circuit protection against short-circuit and overload currents, control and isolation. Tripping curves: C curve - Overcurrent protection for any type of applicationThe green strip indicates that all the poles are open and allows work to be carried out on the downstream circuit in complete safetySuitable for isolation as defined in IEC / EN 60947-2Current limitation in the event of a fault: fast opening of the contacts prevents the loads from being damaged in the event of a short-circuit.
Part Number |
---|
A9N61504 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Dimension width (mm) | Dimension depth (mm) | Number of Poles | Length | Rated DC Voltage | Breaking Capacity | CAD Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,752.00 ฿ 1,236.74 | ACTI9 C60H-DC MCBS | 1 Piece(s) | 60 Day(s) | 10 | 4 A | 73mm | 81mm | 1 | 18mm | 250V | 20 kA | 3D CAD Model |
Loading...
Rated block capacity AC 100 V(kA) | - | Rated block capacity AC 200 V(kA) | - | Rated block capacity AC 400 V(kA) | - |
---|---|---|---|---|---|
Rated Braking Capacity at Rated Voltage of VDC 250(kA) | - | Range | Acti 9 | Series | C60H-DC |
Tripping Characteristics | Type C |
Please check the type/dimensions/specifications of the part A9N61504 in the Acti9 C60H-DC MCBs series.
Part Number |
---|
A9N61501 |
A9N61502 |
A9N61503 |
A9N61505 |
A9N61506 |
A9N61508 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Current (A) | Dimension width (mm) | Dimension depth (mm) | Number of Poles | Length | Rated DC Voltage | Breaking Capacity | CAD Drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,752.00 | 1 Piece(s) | 60 Day(s) | 10 | 1 A | - | 81mm | 1 | 18mm | 250V | 20 kA | 3D CAD Model | ||
฿ 1,752.00 | 1 Piece(s) | 60 Day(s) | - | 2 | - | - | 1 | - | 250V | 20 kA | - | ||
฿ 1,752.00 | 1 Piece(s) | 60 Day(s) | - | 3 A | - | 81mm | 1 | 18mm | 250V | 20 kA | 3D CAD Model | ||
฿ 1,752.00 | 1 Piece(s) | 75 Day(s) | 10 | 5 | - | - | 1 | - | 250V | 20 kA | - | ||
฿ 1,560.00 | 1 Piece(s) | 60 Day(s) | - | 6 | - | - | 1 | - | 250V | 20 kA | - | ||
฿ 1,560.00 | 1 Piece(s) | 60 Day(s) | 10 | 10 A | 18mm | 73mm | 1 | - | 250V | 20 kA | 3D CAD Model |
How can we improve?
How can we improve?