1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acti9 C60H-DC MCBs

Acti9 C60H-DC MCBs
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,170.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This range of supplementary protectors are used in direct current circuits (Industrial control and automations, transport, renewable energy).
They combine the following functions of circuit protection against short-circuit and overload currents, control and isolation.
Tripping curves: C curve - Overcurrent protection for any type of application
The green strip indicates that all the poles are open and allows work to be carried out on the downstream circuit in complete safety
Suitable for isolation as defined in IEC / EN 60947-2
Current limitation in the event of a fault: fast opening of the contacts prevents the loads from being damaged in the event of a short-circuit.

 
Part Number
A9N61500
A9N61501
A9N61502
A9N61503
A9N61504
A9N61505
A9N61506
A9N61508
A9N61509
A9N61510
A9N61511
A9N61514
A9N61515
A9N61519
A9N61521
A9N61522
A9N61523
A9N61524
A9N61525
A9N61526
A9N61528
A9N61529
A9N61530
A9N61531
A9N61532
A9N61533
A9N61534
A9N61535
A9N61537
A9N61538
A9N61539
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Number of Poles Length Rated DC Voltage Breaking Capacity CAD Drawing

฿ 1,314.00

CIRCIT BRAEAKER LEAK BRAEAKER 12 Piece(s) 60 Day(s) 100.5--1-250V20 kA-

฿ 1,314.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 101 A-81mm118mm250V20 kA3D CAD Model

฿ 1,314.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -2--1-250V20 kA-

฿ 1,314.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) -3 A-81mm118mm250V20 kA3D CAD Model

฿ 1,314.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 104 A73mm81mm118mm250V20 kA3D CAD Model

฿ 1,314.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 75 Day(s) 105--1-250V20 kA-

฿ 1,170.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -6--1-250V20 kA-

฿ 1,170.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1010 A18mm73mm1-250V20 kA3D CAD Model

฿ 1,254.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1013--1-250V20 kA-

฿ 1,254.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1015 A73mm81mm1-250V20 kA3D CAD Model

฿ 1,236.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1016--1-250V20 kA-

฿ 1,236.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1030 A73mm81mm1-250V20 kA3D CAD Model

฿ 1,236.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1032--1-250V20 kA-

฿ 1,314.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1063 A73mm81mm1-250V20 kA3D CAD Model

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 101--2-500 V20 kA-

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 102--2-500 V20 kA-

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -3--2-500 V20 kA-

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 104--2-500 V20 kA-

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 105--2-500 V20 kA-

฿ 1,962.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 106--2-500 V20 kA-

฿ 1,992.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1010--2-500 V20 kA-

฿ 2,286.00

ACTI9 C60H-DC MCBS 6 Piece(s) 60 Day(s) 1013 A73mm81mm2-500V20 kA3D CAD Model

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1015--2-500 V20 kA-

฿ 2,070.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1016--2-500 V20 kA-

฿ 2,070.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -20--2-500 V20 kA-

฿ 2,070.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1025 A36mm73mm2-500V-3D CAD Model

฿ 2,070.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1030--2-500 V20 kA-

฿ 2,070.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) 1032--2-500 V20 kA-

฿ 2,070.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) -40 A-81mm2-500V20 kA3D CAD Model

฿ 2,286.00

ACTI9 C60H-DC MCBS 1 Piece(s) 60 Day(s) 1050 A-81mm2-500V20 kA3D CAD Model

฿ 2,286.00

CIRCIT BRAEAKER LEAK BRAEAKER 1 Piece(s) 60 Day(s) -63--2-500 V20 kA-

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Range Acti 9 Series C60H-DC
Tripping Characteristics Type C