1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acti 9 iC60N MCB Mini Circuit Breaker 2P

ACTI9 IC60N MCBS 2 POLE

Acti 9 iC60N MCB Mini Circuit Breaker 2P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,026.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Schneider Electric Acti9 i60N MCBs 2 Pole
Acti 9 iC60N series multi-standard circuit breakers combine circuit protection against short circuit currents and circuit protection against overload currents it also protects people against indirect contact with TN and IT neutral systems. Fully compliant with standards IEC/EN 60898 and IEC/EN 60947-2. ACTi 9 is fully tested, approved and certified by national and international third parties. It guarantees that your installation is safe and compliant with all relevant safety standards which demonstrates to your customers that you use industry-approved materials and best practices. These MCBs are normally used for high inductive loads where switching surges are high. Providing essential protection in industrial and commercial buildings, these miniature circuit breakers work especially well in polluted environments and networks.

VisiSafe guarantees the downstream circuit is always safe regardless of overvoltage conditions, even in the most demanding environments; the green strip indicates the safe position of contacts.
VisiTrip red window on the front face indicates fault tripping allowing fast diagnosis, resolution, and reclosing loads for easier building management and reduced downtime

Benefits and Features
Downstream circuit is always safe
Class insulation ensures continuous protection for both operators and unqualified persons.
Insulated terminals (IP20)
Highly durable with robust connections that provide twice the standard tightening
Provide greater continuity of service thanks to VisiTrip.
Double clip dismounting with comb busbar in place

Standards
IEC 60898 - Relates to Low Voltage Circuit Breakers for use in household and similar
Installations. In the UK traditionally known as miniature circuit breakers
(MCB’s).
IEC 60947-2 Relates to Low Voltage Circuit Breakers for use in industrial and similar
Installations. In the UK traditionally known as moulded case circuit breakers
(MCCB’s) and also air circuit breakers (ACB’s).

Q: What is the differences in the Tripping Curves B, C, and D?
A: Curve B: Tripping: 3 to 5 times the rated current.
Applications: protection of generators, persons, very long cables
Curve C: Tripping: 5 to 10 times the rated current
Applications: protection of circuits and general applications
Curve D: Tripping: 10 to 14 times the rated current
Applications: protection of high surge circuits, welders, transformers and motors

A9F74202 Schneider Electric
This model has tripping curve type C that trips instantly at a rate of five to ten times its rated current. 2 pole. Breaking capacity of 6 kA. Current rating 2 A

Merlin Gerin – MCBs
Miniature Circuit Breakers; Contact Position indicated by switch levers
Schneider Electric Acti9 i60N MCBs 2 Pole
Acti 9 iC60N series multi-standard circuit breakers combine circuit protection against short circuit currents and circuit protection against overload currents it also protects people against indirect contact with TN and IT neutral systems. Fully compliant with standards IEC/EN 60898 and IEC/EN 60947-2. ACTi 9 is fully tested, approved and certified by national and international third parties. It guarantees that your installation is safe and compliant with all relevant safety standards which demonstrates to your customers that you use industry-approved materials and best practices. These MCBs are normally used for high inductive loads where switching surges are high. Providing essential protection in industrial and commercial buildings, these miniature circuit breakers work especially well in polluted environments and networks.

VisiSafe guarantees the downstream circuit is always safe regardless of overvoltage conditions, even in the most demanding environments; the green strip indicates the safe position of contacts.
VisiTrip red window on the front face indicates fault tripping allowing fast diagnosis, resolution, and reclosing loads for easier building management and reduced downtime

 
Part Number
A9F74202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,026.00

ACTI9 IC60N MCBS 2 POLE 1 Piece(s) 2 Day(s) 10

Loading...

  1. 1

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Rated Current(A) 2 A Dimension width(mm) 36mm
Range Acti 9 Number of Poles 2 Series iC60N
Tripping Characteristics Type C Rated AC Voltage 12 to 60 V, 100 to 130 V, 220 to 240 V, 380 to 415 V, 400 V, 440 V Rated DC Voltage 12 to 144V
Breaking Capacity 6 kA

Please check the type/dimensions/specifications of the part A9F74202 in the Acti 9 iC60N MCB Mini Circuit Breaker 2P series.