1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLC Modicon M241 Logic Controller

PLC Modicon M241 Logic Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Modicon M241 logic controller is for application for controlling of simple motion control machines and offers best-in-class communication with 5 embedded ports. It offers you state of the art technical features and embedded CANopen for fieldbus architectures up to 63 devices while reducing your installation time and cost. Get unlimited access to your machine via Ethernet - everywhere and any time and simplify maintenance with any mobile device through visualization pages designed directly inside SoMachine and stored in the PLC’s web server.
M241 Logic Controller
5 ports: Ethernet, CANopen, 2 serial lines, USB port for programming
High processing CPU and cartridge extensions
Web and FTP server
Pulse train outputs / high-speed counters
SD card
Safety function
Programming with SoMachineBasic software
All programming, visualization, and commissioning are handled in just one intuitive tool
Additional modules for this controller are:
- Tesys SoLink motor starter
- Extensive line of analog and digital modules
- Ethernet and Profibus

 
Part Number
TM241CE24R
TM241CE24T
TM241CE40T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions Number of Inputs Number of Outputs Programming Language Used Programming Interface Program Capacity Battery Backup Network Type Communication Port Type Manufacturer Series Voltage Category Display Included Output Type Number of I/O

฿ 25,125.00

LOGIC CONTROLLER 1 Piece(s) 2 Day(s) 150 x 95 x 90 mm1410CoDeSysMini USB128000 StepsYesEthernet, ModBus, Profibus DP, USBEthernet, RS232, RS485, USBModicon M241100 → 240 VYesRelay24

฿ 24,900.00

CONTROLLER M241- 14 DI/10 DO 1 Piece(s) Same day 150 x 95 x 90 mm1410 transistor 4 fast output---------Transistor24

฿ 29,325.00

CONTROLLERM241-40IOTR.PNP 1 Piece(s) Same day 190 x 95 x 90 mm2416 transistor 4 fast output---------Transistor40

Loading...

  1. 1

Basic Information

Minimum Operating Temperature -10°C