1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ Industrial Cat 6A 8 Pole Gigalink 10G RJ45 Connector Set (Part Number)

WIRING ACCESSORY

RJ Industrial Cat 6A 8 Pole Gigalink 10G RJ45 Connector Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 639.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you by Harting, this RJ Industrial Gigalink RJ45 plug connector set has a compact design, a locking and mating face to RJ45 IEC 60 603-7. Suitable for most network data applications, the connector has a data transmission rate of 1/10 GBit, 10/100 Mbit Ethernet. This cat 6A RJ45 Gigalink connector is field assembly mounting with piercing contacts rated at 1.5A, 125 V ac. It is fully shielded with 360° shielding contact and has a minimum of 750 mating cycles. A metal wire manager provides shielding between the single pairs up to the piercing contacts. The housing of this Gigalink 10G RJ45 plug is made from black UL 94-V0 polycarbonate with a built-in unlocking clip.
The cable diameter range is 6.1 mm to 6.9 mm.

 
Part Number
09451511520 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 639.40

฿ 447.71

WIRING ACCESSORY 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Category CAT6A Dimension length(mm) 11.3mm Dimension width(mm) 13.97mm
Gender Male Series HARTING RJ Industrial� IP Rating IP20
Mounting Type Cable Mount Number of Ways 8C Shield Type UTP
Connector Type Modular Plug Depth 52.6mm Orientation Straight

Please check the type/dimensions/specifications of the part 09451511520 in the RJ Industrial Cat 6A 8 Pole Gigalink 10G RJ45 Connector Set series.