HARAX M12-L, screened version

Brand :
HARTING
Caution
Product Description
HARAX quick connection universal technology is an ideal solution for the in situ assembly of M12 connectors and does not require the use of special tools.
IP 67 protection
Termination cycles 10 (with same cross section)
Cable diameters 7 → 8.8 mm
Conductor diameter 1.2 → 1.6 mm (26 - 22 AWG)