1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han-Modular Pneumatic Module

CONNECTOR

Han-Modular Pneumatic Module
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Han-Modular series is a system consisting of insert modules and frames into which the insert modules fit. These in turn may be fitted to standard Han housings. The system allows a variety of insert configurations within the one connector assembly. The Han-Modular system is designed to meet specific requirements of individual customers and offers flexibility when considering connections for signal, power & pneumatic lines when a solution is required with one connector Apart from the quality of the crimp connector, the right choice of the assembly tool is the basic element of a reliable connection. HARTING offers appropriate crimping tools for different levels of automation for all connectors.
2 or 3 contacts for transmission of clean and dry air
Contacts available with automatic shut off when connector is not mated
3 pole module suitable for 4mm contacts, 2 pole suitable for 6mm contacts (Tube Size - 4mm and 6mm refers to bore size of tubing)

 
Part Number
09140024501
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 346.27

CONNECTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 09140024501 in the Han-Modular Pneumatic Module series.