1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han HsB Inserts

Han HsB Inserts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,641.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

These Han HsB inserts are rated at 35A. These hood and housing ranges are associated to a specific Harting 'Size' number identifier.
35A current rating
Poles: 6+PE (screw connection – wire csa 6mm²)
Flammability rating UL94-V0

 
Part Number
09310062601
09310062701
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,641.79

CONNECTOR 1 Piece(s) 8 Day(s) 10

฿ 1,753.41

CONNECTOR 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1