Switch Mode Power Supplies, CP-E Series

Brand :
ABB

Caution

    Product Description

    The CP-E range of DIN Rail PSUs from ABB offer enhanced functionality. The switch mode power supply units are economic and can be operated at an ambient temperature of up to 70°C. With adjustable output voltages, they can also be adapted to the application required.
    This range offers output voltages from 5 V dc to 48 V dc at output currents of 06.25 A to 20 A. Thermal efficiency of up to 90% means that there is low power and heat dissipation allowing operation of the PSU without any forced cooling.
    The switch mode power supply can be snapped onto a DIN Rail according to IEC/EN 60715, and be mounted horizontally.
    Primary switch mode power supplies
    Adjustable output voltages
    Wide input range
    High efficiency
    Low power loss and low heating
    Free convection cooling (no forced cooling by fans)
    Off-load, overload and continuous short-circuit proof, automatic restart
    Integrated input fuse
    U/I characteristic (fold-forward feature in the event of overload — no switch-off) for devices greater than 18 W
    Decoupling module CP-RUD for applications with "true" redundancy
    LED status "OUTPUT OK"
    DC OK output (transistor) for 24 V devices (greater than 18 W)
    Protection class IP20

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat