ABB LED Pilot Lights Next Generation Design, Compact Range CL Series

Brand :
ABB

Caution

    Product Description

    The next generation of the compact pilot lights have been developed to meet the growing needs of our customers. These pilot lights offer you an improved leakage and current protection plus use a more environmentally friendly polymer. Through current market studies this series of pilot lights are produced with the importance of built in depth and are therefore smaller than the previous generation. These new pilot lights are 3mm smaller. This new line of pilot lights has the highest IP ratings making them functional in the toughest of environments. All of these features combined make these new pilot lights highly competitive in a global arena.
    Features and Benefits

    High IP ratings
    Panel Front Protection = IP66 IP67 IP69
    Terminal Protection = IP20
    Major international standards
    Variety of colours – Red, Green, Yellow, Blue, Clear
    UV stabilization
    Service life of +/- 50,000 hours operating at 25°C, 40∼70%rh
    Operating Temperature -25 to +85
    Flammability of material of current carrier – V2 (halogen and phosphorous free)
    Panel Thickness – 1 to 6 mm
    Screw Terminal PZ2

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat