1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Contact Blocks

CONTACT BLOCKS

Contact Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 405.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of contact blocks suitable for use with ABB 22mm pilot devices
A range of contact blocks suitable for use with ABB 22mm pilot devices

 
Part Number
MCB-10B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 405.73

CONTACT BLOCKS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Series ABB Modular CAD Drawing 3D CAD Model Contact Configuration 1NO
Block Type Contact Block

Please check the type/dimensions/specifications of the part MCB-10B in the Contact Blocks series.