1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-Pack Switch Disconnectors

E-PACK SWITCH DISCONNECTORS

E-Pack Switch Disconnectors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,244.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ingress protection IP65
Conform to IEC 947-4-3
Lockable in the OFF position with up to three padlocks
Robust plastic enclosure with yellow high visibility lid which cannot be removed with the switch in the ON position

Part Number
S47K5N-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,244.11

E-PACK SWITCH DISCONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Dimension width(mm) 100mm Dimension depth(mm) 107mm Power Rating 7.5 kW
IP Rating IP65 Maximum Current 20 A Length 125mm
Handle Colour Red/Yellow Electrical Phase 3 Number of Poles 4

Please check the type/dimensions/specifications of the part S47K5N-A in the E-Pack Switch Disconnectors series.