1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Probe with Serrated Head【5 Pieces Per Package】

SPRING PROB

Spring Probe with Serrated Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 797.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brought to you under the trusted RS Pro Brand, this serrated head spring spade terminal probe is designed to be used with an appropriate receptacle, which is ordered separately. Having the probe separate from the receptacle allows easy replacement of damaged spring test probes without disturbing the wiring.
The probe is suited ideally (in development and production) for automatic test equipment (ATE) and test jigs, where fast testing of multipoint PCBs and sub-assemblies is required. Receptacles can be push fitted into the mounting plate to provide an airtight seal without the use of adhesives.

• Contact Resistance of 50mΩ
• Current Rating of 3A
• Gold Plated
• Spring Pressure of 1.47 N(g)

 
Part Number
261-5165
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 797.00

SPRING PROB 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 17.04mm Current Rating 3A Body Material Phosphor Bronze
Pitch 1.9mm Probe Tip Type Crosscut Contact Resistance 30mΩ