1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Flash Symbol Sign【250 Pieces Per Package】 (776-0948)

ELECTRIC FLASH SYMBOL SIGN

Electric Flash Symbol Sign (776-0948)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electric Flash
Symbol: To warn of electricity (reference no. WO12)
776-0967 - 50 x 50 mm
813-4423 - 100 x 100 mm
776-0945 - 150 x 150 mm
763-1632 - 200 x 200 mm

 
Part Number
776-0948 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 774.95

฿ 547.04

ELECTRIC FLASH SYMBOL SIGN 1 Pack(s)

250 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Colour Black/Yellow Material Vinyl Height 25 mm
Width 25mm Sign Description Electricity Hazard Self-Adhesive Yes
Quantity Per Package 250 Text Message Symbol Text Language None
Sign Type Label

Please check the type/dimensions/specifications of the part 776-0948 in the Electric Flash Symbol Sign series.