1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Steel Cable Rod

SPRING STEEL

Spring Steel Cable Rod
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,111.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and nylon tapes that enable wires and cables to be drawn through conduit and trunking etc.
10m and 20m lengths of 5.5mm round steel tape
Constructed from spring steel wire wound around a reinforced inner cable
Especially suitable for complex conduit runs
Fitted with brass eyelet at each end

 
Part Number
290-2576 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,111.73

฿ 2,741.29

SPRING STEEL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Spring Steel Maximum Current 100 A Kit Includes Tape
Routing Tool Type Draw Wire Maximum Length 20m

Please check the type/dimensions/specifications of the part 290-2576 in the Spring Steel Cable Rod series.