1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PE Spiral Cable Wrap

TUBE

PE Spiral Cable Wrap
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 375.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The spiral wrap can be used for bundling, organising, and protecting cables.

Features and benefits
• Easily organise and protect cables
• PE Material
• Allows breakouts at any point
• Supplied in various lengths and diameters
• Available in black or natural colours

 
Part Number
227-980 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 375.64

฿ 265.16

TUBE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Length 3m Colour Natural Material Polyethylene
Maximum Operating Temperature +50°C Minimum Operating Temperature -50°C Maximum Cable Diameter 32mm
Minimum Cable Diameter 9mm Switch Operation Momentary Wall Thickness 0.85mm
Maximum Bundle Diameter 32mm Internal Diameter 9mm

Please check the type/dimensions/specifications of the part 227-980 in the PE Spiral Cable Wrap series.