1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unscreened Flat Ribbon Cable (20.32mm × 30m) (Part Number)

RIBBON CABLE

Unscreened Flat Ribbon Cable (20.32mm × 30m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,952.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A range of IDC flat and flat to round cables directly suitable for IDC connectors. Parallel stranded tinned copper wire conductors, laminated between layers of blue PVC. Pitch between conductors 1.27 mm. One edge has a redstripe identifying the first conductor. Cable may be split into any number of ways by tearing between conductors. Conductors are 7 stranded (28 awg overall)
UL style no. 2651

 
Part Number
7-1437356-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,952.35

RIBBON CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Rated Voltage 300V Series Harmony XVB Pitch 1.27mm
Maximum Operating Temperature +105°C Minimum Operating Temperature -10°C Width 20.32 mm
Cable Shape Ribbon Characteristic Impedance 100 Ω Sheath Colour Blue
Core Strands 7/36 Number of Ways 16 American Wire Gauge 28
Reel Length 30m Number of Strands 7 Conductor Strand Type Stranded
Size of Strands 36 AWG Screened/Unscreened Unscreened

Please check the type/dimensions/specifications of the part 7-1437356-3 in the Unscreened Flat Ribbon Cable (20.32mm × 30m) series.