1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1206 Format CRGH Series Resistor 0.5W【100 Pieces Per Package】

1206 Format CRGH Series Resistor 0.5W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CRGH series chip resistors are the version of the CRG in high Power version, for the same case size they are twice on the power rating at 70°C
CRGH series chip resistors are suitable for most applications, including high frequency operation, owing to the short lead structure and low capacitance

 
Part Number
CRGH1206J10K
CRGH1206J10R
CRGH1206J150R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSResistance Minimum Temperature Coefficient Case Style Maximum Operating Voltage

฿ 54.57

FORMAT CRGH SERIES RESISTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1010kΩ-200ppm/°C--

฿ 57.86

FORMAT CRGH SERIES RESISTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1010Ω--200V

฿ 54.57

FORMAT CRGH SERIES RESISTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10150Ω-Moulded-

Loading...

  1. 1

Basic Information

Series CRGH Tolerance ±5% Length 3.1mm
Package/Case 1206 Temperature Coefficient ±200ppm/°C Power Rating 0.5W
Maximum Operating Temperature +155°C Dimensions 3.1 x 1.55x 0.55mm Technology Thick Film
Depth 1.55mm Height 0.55mm Termination Style Solder
Minimum Operating Temperature -55°C