1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0603 Format CRGH Series Resistor 0.2W【100 Pieces Per Package】

CRGH SERIES RESISTOR

0603 Format CRGH Series Resistor 0.2W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Application]
[Feature]
• Dimension (width x length x height): 0.8 mm. X 1.6 mm. X 0.45 mm
• Maximum Operating Temperature (°C): +155
• Mounting Type: Surface mount
• Rated Power(W) : 0.2
• Resistance Value (kΩ): 1
• Temperature Coefficient (ppm/ °C): ±200
• Tolerance(%): ±1
0603 Format CRGH Series Resistor 0.2W【100 Pieces Per Package】
Thin film resistors are commonly used in electronic circuit boards due to their compact size and precise resistance values.
Used for assembling with electronic circuit boards.

 
Part Number
CRGH0603F1K0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 53.00

CRGH SERIES RESISTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series CRGH Resistance 1kΩ Tolerance ±1%
Length 1.6mm Package/Case 603 Temperature Coefficient ±200ppm/°C
Power Rating 0.2W Maximum Operating Temperature +155°C Dimensions 1.6 x 0.8 x 0.45mm
Technology Thick Film Depth 0.8mm Height 0.45mm
Termination Style Solder Minimum Operating Temperature -55°C Case Style Moulded

Please check the type/dimensions/specifications of the part CRGH0603F1K0 in the 0603 Format CRGH Series Resistor 0.2W series.