1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EP(Small) Series Anti Surge Resistor, Axial【25 Pieces Per Package】

SERIES ANTI SURGE RESISTOR

EP(Small) Series Anti Surge Resistor, Axial
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 441.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Robustly manufactured with high quality materials these resistors offer flame proof coating and are designed to withstand power surges of up to 12KV
Power rating 1W to 10W
Smaller in size than the standard series for the same power rating
Specially designed and tested for Surge Imunity
Flame resistant coating

 
Part Number
EP3WS22RJ
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 441.71

SERIES ANTI SURGE RESISTOR 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series EP(Small) Resistance 22Ω Tolerance ±5%
Length 16mm Temperature Coefficient ±300ppm/°C Power Rating 3W
Maximum Operating Temperature +155°C Dimensions 5.5 x 16mm Technology Wire Wound
Termination Style Axial Minimum Temperature Coefficient -300ppm/°C Diameter 5.5mm
Maximum Temperature Coefficient +300ppm/°C Lead Diameter 0.7mm Case Style Moulded

Please check the type/dimensions/specifications of the part EP3WS22RJ in the EP(Small) Series Anti Surge Resistor, Axial series.