1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0603 Format CRGS Series Anti-Surge Thick Film Resistors【100 Pieces Per Package】

ANTI SURGE FIXED RESISTOR

0603 Format CRGS Series Anti-Surge Thick Film Resistors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 498.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The TE Connectivity CRGS series of thick film resistors are lightweight and compact. With the ability to withstand high surges, these thick film chip resistors are suitable for autoplacement in most applications in large volumes. For the same case size, the power dissipation is double compared to the standard.
• Suitable for reflow and wave soldering
• Matte Sn finish over Ni
• Small size and lightweight
• Can tolerate high surge

 
Part Number
CRGS0603J1R5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 498.00

ANTI SURGE FIXED RESISTOR 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series CRGS Resistance 1.5Ω Tolerance ±5%
Length 1.6mm Package/Case 603 Temperature Coefficient ±400ppm/°C
Power Rating 0.25W Maximum Operating Temperature +155°C Dimensions 1.6 x 0.8 x 0.45mm
Technology Thick Film Depth 0.8mm Height 0.45mm
Termination Style Solder Minimum Operating Temperature -55°C Maximum Temperature Coefficient +400ppm/°C

Please check the type/dimensions/specifications of the part CRGS0603J1R5 in the 0603 Format CRGS Series Anti-Surge Thick Film Resistors series.