1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0603 TE Connectivity CPF Series Precision Resistors【20 Pieces Per Package】

CPF SERIES PRECISION RESISTORS

0603 TE Connectivity CPF Series Precision Resistors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 376.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CPF series thin film precision resistors from TE Connectivity provide high stability and close accuracy. These chip resistors have resistance tolerances down to 0.1% and Temperature Coefficient of Resistance (TCR) values as low as 15ppm/°C.

CPF precision resistors are constructed from an alumina substrate with a Nichrome (NiCr) resistor layer. They feature an electroplated tin finish that is 100% matte. Offered in a range of standard case sizes these chip resistors have uniform, accurate dimensions that enable easy placement.

Part Number
CPF0603B56K2E1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 376.09

CPF SERIES PRECISION RESISTORS 1 Pack(s)

20 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series CPF Resistance 56.2kΩ Tolerance ±0.1%
Length 1.6mm Package/Case 603 Temperature Coefficient ±25ppm/°C
Power Rating 0.063W Maximum Operating Temperature +155°C Dimensions 1.6 x 0.8 x 0.45mm
Technology Thin Film Depth 0.8mm Height 0.45mm
Minimum Operating Temperature -55°C Minimum Temperature Coefficient -25ppm/°C Maximum Temperature Coefficient +25ppm/°C

Please check the type/dimensions/specifications of the part CPF0603B56K2E1 in the 0603 TE Connectivity CPF Series Precision Resistors series.