1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0805 TE Connectivity CPF Series Precision Resistors【20 Pieces Per Package】

0805 TE Connectivity CPF Series Precision Resistors
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 330.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CPF precision resistors from TE Connectivity are constructed from an alumina substrate with a Nichrome (NiCr) resistor layer. They feature an electroplated tin finish that is 100% matte. Offered in a range of standard case sizes these chip resistors have uniform, accurate dimensions that enable easy placement.

CPF series thin film precision resistors from provide high stability and close accuracy. These chip resistors have resistance tolerances down to 0.1% and Temperature Coefficient of Resistance (TCR) values as low as 15ppm/°C.
Accurate dimensions
High stability
High precision
Range of resistance values available to suit every application
Temperature range of -55°C to +155°C

 
Part Number
CPF0805B6K34E1
CPF0805B49R9E1
CPF0805B64K9E1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSResistance Minimum Temperature Coefficient Maximum Temperature Coefficient Case Style Maximum Operating Voltage

฿ 330.49

CONNECTIVITY CPF RESISTORS 1 Pack(s)

20 Pieces Per Package

8 Day(s) 106.34kΩ-25ppm/°C+25ppm/°C--

฿ 376.09

CONNECTIVITY CPF RESISTORS 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1049.9Ω--Moulded100V

฿ 376.09

CONNECTIVITY CPF RESISTORS 1 Pack(s)

20 Pieces Per Package

8 Day(s) 1064.9kΩ-25ppm/°C+25ppm/°C--

Loading...

  1. 1

Basic Information

Series CPF Tolerance ±0.1% Length 2mm
Package/Case 805 Temperature Coefficient ±25ppm/°C Power Rating 0.1W
Maximum Operating Temperature +155°C Dimensions 2 x 1.25 x 0.55mm Technology Thin Film
Depth 1.25mm Height 0.55mm Minimum Operating Temperature -55°C