1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0603 Format CRG0603 Series SMD Surface Mount Fixed Resistor【50 Pieces Per Package】

FORMAT CRG0603 SERIES SMD

0603 Format CRG0603 Series SMD Surface Mount Fixed Resistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick film resistors, CRG Series with a high power to size ratio, ideally suited to industrial and general purpose use
A range from 1 ohm to 10M and tolerances of 1% and 5%. Also including zero ohm links.
Suitable for most applications, including high frequency operation, owing to the short lead structure and low capacitance
Seven Package Sizes
Terminal finish: Matte Sn
Moisture sensitivity level: Level 2

 
Part Number
CRG0603F1K2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 57.00

FORMAT CRG0603 SERIES SMD 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Series CRG Resistance 1.2kΩ Tolerance ±1%
Length 1.6mm Package/Case 603 Temperature Coefficient ±100ppm/°C
Power Rating 0.1W Maximum Operating Temperature +125°C Dimensions 1.6 x 0.8 x 0.45mm
Technology Thick Film Depth 0.8mm Height 0.45mm
Minimum Operating Temperature -55°C Minimum Temperature Coefficient -100ppm/°C Case Style Moulded

Please check the type/dimensions/specifications of the part CRG0603F1K2 in the 0603 Format CRG0603 Series SMD Surface Mount Fixed Resistor series.