1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DCPT Heatshrink Tubing 2:1 (Part Number)

DCPT HEATSHRINK TUBING 2:1

DCPT Heatshrink Tubing 2:1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to identify ’ground’ on wires and in cables and to jacket and insulate light-duty harnesses
Excellent physical, chemical and electrical properties that meet industry standards for highly reliable general purpose tubing
Length 1.5m
Temperature rating -55 to +135°C

Part Number
DCPT-6/3-45-1.5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 289.77

DCPT HEATSHRINK TUBING 2:1 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Flame Retardant Available Series DCPT Colour Green/Yellow
Sleeve Diameter 6mm Shrunk Diameter 3mm Halogen Free No
Shrink Ratio 2:1 Adhesive Lined No Sleeve Type Heat Shrink
Material Polyolefin Sleeve Length 1.5m

Please check the type/dimensions/specifications of the part DCPT-6/3-45-1.5M in the DCPT Heatshrink Tubing 2:1 series.