(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Multimate Series II and III+ uninsulated signal Contacts for use with rectangular M series and CPC connectors.
Part Number |
---|
66101-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Contact plating | Series | For Use With | Length | Termination Method | Wire Size | Contact Size | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 429.73 | CONNECTOR | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | - | Gold | Type III+ | M Series Connector Housings | - | Crimp | - | - | 1.4mm² | 0.8mm² | 16AWG | 18AWG |
Loading...
Gender | Female | Contact Material | Brass |
---|
Please check the type/dimensions/specifications of the part 66101-1 in the Uninsulated Signal Contacts Multimate Series II and III+ series.
Part Number |
---|
1-66360-6 |
1-66399-0 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Contact plating | Series | For Use With | Length | Termination Method | Wire Size | Contact Size | Maximum Wire Size mm² | Minimum Wire Size mm² | Maximum Wire Size AWG | Minimum Wire Size AWG |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 208.47 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 10 | Tin | Type III+ Enhanced High Current | CPC Connectors, VDE Connector | 13.46mm | Crimp | 18 to 14 AWG | 16 | - | - | - | - | ||
฿ 1,488.40 | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | - | - | - | - | - | - | 16 | - | - | - | - |
How can we improve?
How can we improve?