1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uninsulated Signal Contacts Multimate Series II and III+【5-50 Pieces Per Package】

Uninsulated Signal Contacts Multimate Series II and III+
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multimate Series II and III+ uninsulated signal Contacts for use with rectangular M series and CPC connectors.

 
Part Number
1-66360-6
1-66399-0
66101-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSContact plating Series For Use With Length Termination Method Wire Size Contact Size Maximum Wire Size mm² Minimum Wire Size mm² Maximum Wire Size AWG Minimum Wire Size AWG

฿ 208.47

CONNECTIVITY SIGNAL CONTACTS 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10TinType III+ Enhanced High CurrentCPC Connectors, VDE Connector13.46mmCrimp18 to 14 AWG16----

฿ 1,488.40

SIGNAL CONTACTS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10------16----

฿ 429.73

CONNECTOR 1 Pack(s)

5 Pieces Per Package

8 Day(s) -GoldType III+M Series Connector Housings-Crimp--1.4mm²0.8mm²16AWG18AWG

Loading...

  1. 1

Basic Information

Gender Female Contact Material Brass