Interface relays and optocouplers

Brand :
ABB

Caution

    Product Description

    Interface relays and optocouplers are useful to link sensors and actuators in the process, which are connected to the PLC via conventional wires.
    The interface modules providing both voltage-current level adaptation and isolation.
    Build in RC-circuits to increase the contact-life
    Screw or spring terminals available
    Compact design with a width from 6 mm or 12 mm
    LED for relay status
    Holes for holding 2 mm test plugs to simplify any measurements

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat